For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN AOS - Swage nipple
Bill of material
PN 25 AOS 20
DES
Identifier
PN 25 AOS 20
DN
Diameter DN
25 mm
S
Size
16
HS
Inch
1"
G1
Thread G1
M 36 x 2
PD
For external pipe diameter
25 mm
L1
Length L1
89.0 mm
SW1
Width across flats SW1
46 mm
OR
O-ring OR
20.0 x 2.5 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.